Twist 223

Width: 150cm
Weight: ca 750 gr/mt
Material: 94 Wool, 6 Polyamid
Abrasion res: 50.000 Martindale
Flammability: SS - EN 1021 1+2
Cleaning: Dry Cleaning
Report: -x-
Env. cert. acc.: EU-blomma
Design: VDT
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details