Twist 779

Twist 779

Width: 150cm Weight: ca 750 gr/mt Material: 94 Wool, 6 Polyamid Abrasion res: 50.000 Martindale Flammability: SS - EN 1021 1+2 Cleaning: Dry Cleaning Report: -x- Env. cert. acc.: EU-blomma Design: VDT
Technical specification
  • Unique ref.twist779
  • Collection setTwist
  • CollectionTwist
  • TypeObject (single object)
  • Date of publishing2012-03-13
  • Edition number1
  • Height (mm)350
  • Width (mm)350
Related
  • Material mainUpholstery
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFabrics - Fabrics
  • IFC classificationFurniture
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519