Publish your products
Flow bathroom cabinet with washbasin 750 1 drawer, single finish
Flow bathroom cabinet with washbasin 750 1 drawer, single finish
Flow bathroom cabinet with washbasin 750 1 drawer, single finish
Flow bathroom cabinet with washbasin 750 1 drawer, single finish
Flow bathroom cabinet with washbasin 750 1 drawer, single finish

    Flow bathroom cabinet with washbasin 750 1 drawer, single finish

    Flow 750, bathroom cabinet with washbasin and one drawer.

    Specification
    • 82720007 82720007U 82721007 82721007U 82722007 82722007U 82723007 82723007U 82729007 82729007U Flow 750, bathroom cabinet with washbasin and one drawer.

    Technical specification
    • Unique ref.Flow-bathroom-cabinet-with-washbasin-750-1-drawer-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)357
    • Width (mm)750
    • Depth (mm)525
    Related
    • Material mainChipboard
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden