Publish your products
Wall cabinet height 850mm with three shelves 500mm

Wall cabinet height 850mm with three shelves 500mm

Wall cabinet height 850mm with three shelves 500mm

Specification
  • 160050 Wall cabinet height 850mm with three shelves 500mm

Technical specification
  • Unique ref.Wall-cabinet-height-850mm-with-three-shelves-500mm
  • Product familyVedum
  • Product groupWall Cabinet
  • TypeObject (single object)
  • Date of publishing2022-01-04
  • Edition number1
  • Height (mm)850
  • Width (mm)500
  • Depth (mm)302
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden