Publish your products
Wall cabinet height 850mm with two shelves height 770mm for fan two doors 600mm

Wall cabinet height 850mm with two shelves height 770mm for fan two doors 600mm

Wall cabinet height 850mm with two shelves height 770mm for fan two doors 600mm

Specification
  • 160860 Wall cabinet height 850mm with two shelves height 770mm for fan two doors 600mm, single finish

Technical specification
  • Unique ref.Fan-cabinet-with-two-shelves-height-770mm-600mm-front-68mm-double-doors
  • Product familyVedum
  • Product groupWall Cabinet
  • TypeObject (single object)
  • Date of publishing2022-02-24
  • Edition number1
  • Height (mm)770
  • Width (mm)600
  • Depth (mm)302
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit