Publish your products
Flow bathroom cabinet with washbasin 1200 left 4 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 4 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 4 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 4 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 4 drawers, single finish

    Flow bathroom cabinet with washbasin 1200 left 4 drawers, single finish

    Flow 1200, bathroom cabinet with washbasin and four drawers. Sink to the left.

    Specification
    • 82750112 82750112U 82751112 82751112U 82752112 82752112U 82753112 82753112U 82759112 82759112U Flow 1200, bathroom cabinet with washbasin and four drawers. Sink to the left.

    Technical specification
    • Unique ref.Flow-bathroom-cabinet-with-washbasin-1200-left-4-drawers-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)692
    • Width (mm)1200
    • Depth (mm)525
    Related
    • Material mainChipboard
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit