Publish your products
Free bathroom cabinet with washbasin 515 door, single finish
Free bathroom cabinet with washbasin 515 door, single finish
Free bathroom cabinet with washbasin 515 door, single finish
Free bathroom cabinet with washbasin 515 door, single finish
Free bathroom cabinet with washbasin 515 door, single finish

    Free bathroom cabinet with washbasin 515 door, single finish

    Free 515, bathroom cabinet with washbasin and one door.

    Specification
    • 672510801 672510802 672510181 672510182 672510191 672510192 672510201 672510202 6725192991 6725192992 672512201 672512202 6725190991 6725190992 672516291 672516292 A672510801 A672510802 A672510181 A672510182 A672510191 A672510192 A672510201 A672510202 A6725192991 A6725192992 A672512201 A672512202 A6725190991 A6725190992 A672516291 A672516292 Free 515, bathroom cabinet with washbasin and one door.

    Technical specification
    • Unique ref.Free-bathroom-cabinet-with-washbasin-515-door-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)606
    • Width (mm)515
    • Depth (mm)420
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit