Publish your products
Mezzo bathroom cabinet with washbasin 930 drawers, single finish
Mezzo bathroom cabinet with washbasin 930 drawers, single finish

    Mezzo bathroom cabinet with washbasin 930 drawers, single finish

    Mezzo 930, bathroom cabinet with washbasin and two drawers.

    Specification
    • 67421020 67421020P 67421020PU 67421020U 674219299 674219299P 674219299PU 674219299U Mezzo 930, bathroom cabinet with washbasin and two drawers.

    Technical specification
    • Unique ref.Mezzo-bathroom-cabinet-with-washbasin-930-drawers-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)608
    • Width (mm)930
    • Depth (mm)440
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit