Publish your products
Mezzo Frame bathroom cabinet with washbasin 1230 drawers, single finish
Mezzo Frame bathroom cabinet with washbasin 1230 drawers, single finish

    Mezzo Frame bathroom cabinet with washbasin 1230 drawers, single finish

    Mezzo Frame 1230, bathroom cabinet with washbasin and four drawers. Double sinks.

    Specification
    • 66041020 66041020P 66041020PU 66041020U 660419299 660419299P 660419299PU 660419299U Mezzo Frame 1230, bathroom cabinet with washbasin and four drawers. Double sinks.

    Technical specification
    • Unique ref.Mezzo-Frame-bathroom-cabinet-with-washbasin-1230-drawers-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)608
    • Width (mm)1230
    • Depth (mm)440
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit