Unique ref.: | vedmaj |
---|---|
Brand: | Vedum |
Product family: | Vedum |
Product group: | test |
Date of publishing: | 2012-01-01 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.vedum.se/ |
---|---|
Installation instructions: | http://www.vedum.se/storage/ma/8ba8a3932b134aa2ab0482483ca16022/b31f7ded42... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/vedum/product/vedmaj
Material main: | Wood |
---|---|
Material secondary: | Steel |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Kitchen - Kitchen |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
BIMobject®