VELUX Modular Rooflight LinearlightVELUX Modular Rooflight LinearlightVELUX Modular Rooflight LinearlightVELUX Modular Rooflight LinearlightVELUX Modular Rooflight LinearlightVELUX Modular Rooflight Linearlight
View previous images
View next images

VELUX Modular Rooflight Linearlight

Linearlight is a variant from our Modular Rooflight product family. The bespoke rooflight solutions are available in several fixed and venting combinations with or without burglary resistant. This gives you the freedom to design for your specific project and needs.

Linearlight is a row of connected flat glass rooflights with option to design wide, uninterrupted daylight sources.

Suitable for:

  • Flat and sloped roofs from 0° up to 15°, with 0° in lateral direction
  • Recommended minimal installation pitch of 5°
  • Flat roofing material
  • Opening length (slope direction) from 250 - 2000 mm

Key benefits:

  • Ideal for rows of short and wide rooflights
  • Option to design very wide, uninterrupted daylight sources
  • Ideal for corridors
  • Prefabricated top unit, built-in upstand and connector system for fast installation
  • Fixed and/or comfort venting solution
  • Bespoke sizes - ideal for refurbishment projects

The product keywords cover: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing continuous roof light

Specification
  • Linearlight fixed and/or venting
    Linearlight is a unique solution that by placing modules side by side form a continuous system without the need for additional support. The solution consists of pure fixed modules, pure venting modules or a combination of both, based on customer wishes.

    The upstand with advanced connector system and drainage gutter ensures a watertight and airtight connection between the modules. A minimized beam ensures a beautiful connection on the inside.

    Linearlight Fixed is available as burglary-resistant versions according to EN 1627:2011 and NEN 5096-2012+A1:2015: Class 2 (RC 2).

    VELUX Modular Rooflight modules are supported by a 10-year guarantee. Actuators and other electrical components that are part of the modular system come with a three-year guarantee.

    VELUX Commercial specialists can offer support throughout design, specification and installation.

    Based on customer requirements a static calculation on snow and windload will be made by VELUX Commercial for each building situation.

Technical specification
  • Unique ref.linearlight
  • Collection setVELUX Modular Rooflights
  • CollectionLinearlight
  • TypeObject (single object)
  • Date of publishing2021-12-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inDenmark
Classification
  • BIMobject CategoryWindows - Roof Window
  • IFC classificationWindow
  • Uniclass 2015 CodePr_30_59_98_03
  • Uniclass 2015 DescriptionAluminium frame roof window units
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass TitleRoof Windows
  • OmniClass Number23-17 13 23

Region availability

Europe
Denmark
Sweden
United Kingdom
Belgium
Netherlands
France
Austria
Ireland
Luxembourg