VELUX Modular Rooflight Monolight VELUX Modular Rooflight Monolight VELUX Modular Rooflight Monolight VELUX Modular Rooflight Monolight VELUX Modular Rooflight Monolight VELUX Modular Rooflight Monolight
View previous images
View next images

VELUX Modular Rooflight Monolight

Monolight is a variant from our Modular Rooflight product family. The bespoke rooflight solutions are available in several fixed and venting combinations with or without burglary resistant and walk-on options. This gives you the freedom to design for your specific project and needs.

Monolight is a single unit flat glass rooflight that direct daylight into specific areas of a building.

Suitable for:

  • Flat and sloped roofs from 0° up to 15°
  • Recommended minimal installation pitch of 5°
  • Flat roofing material
  • Opening area up to 4 m²

Key benefits:

  • Maximum daylight through the roof without intrusive framing being visible from beneath
  • Prefabricated top unit and built-in upstand for fast installation
  • Fixed or comfort venting solution
  • Bespoke sizes - ideal for refurbishment projects

The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing

Specification
  • Monolight fixed is a non-venting single unit solution that provides daylight through the roof, it is a perfect solution when making natural light a priority. For a nice finish the builders inner lining can be connected into the groove just under the glazing.

    Monolight venting is an optimal solution where light and natural ventilation are required. An elegant and functional product, with a fully integrated chain actuator concealed within the wooden upstand. For a clean finish the builders inner lining can be connected into the groove just under the glazing.

    Monolight as standard fixed and venting versions are designed and certified as generation B.

Technical specification
  • Unique ref.monolight
  • Collection setVELUX Modular Rooflights
  • CollectionMonolight
  • TypeObject (single object)
  • Date of publishing2021-12-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inDenmark
Classification
  • BIMobject CategoryWindows - Roof Window
  • IFC classificationWindow
  • Uniclass 2015 CodePr_30_59_98_03
  • Uniclass 2015 DescriptionAluminium frame roof window units
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass TitleRoof Windows
  • OmniClass Number23-17 13 23

Region availability

Europe
Denmark
Sweden
United Kingdom
Belgium
Netherlands
France
Austria
Ireland
Luxembourg