VELUX Modular Rooflight Monolight Walk-onVELUX Modular Rooflight Monolight Walk-onVELUX Modular Rooflight Monolight Walk-onVELUX Modular Rooflight Monolight Walk-onVELUX Modular Rooflight Monolight Walk-on
View previous images
View next images

VELUX Modular Rooflight Monolight Walk-on

Monolight Walk-on is a variant from our Modular Rooflight product family. The bespoke rooflight solutions are available in several fixed combinations with walk-on options. This gives you the freedom to design for your specific project and needs.

Monolight Walk-on is a non-venting single-unit rooflight intended for light residential or light commercial use and to be safe to walk on. It can be provided with double glazing and an optional anti-slip coating. They are not intended to be installed for industrial use, or in any other public or domestic situation where for instance driving through, use of cleaning agents, detergents and other chemicals may occur.

The solution covers the following product keywords: VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing


Specification
  • VELUX Modular Rooflights are produced off-site at our factory. Monolight consists of a glass top unit and a built-in wooden upstand and is available as fixed or comfort venting modules. Monolight Walk-on is available only as fixed. The wooden upstand is supplied from 150 mm up to 600 mm depending on project requirements.

    Monolight Walk-on is designed and certified as generation A.


Technical specification
  • Unique ref.monolight-walk-on
  • Collection setVELUX Modular Rooflights
  • CollectionMonolight Walk-on
  • TypeObject (single object)
  • Date of publishing2022-01-10
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inDenmark
Classification
  • BIMobject CategoryWindows - Roof Window
  • IFC classificationWindow
  • UNSPSC nameFixed skylights
  • UNSPSC code30171801
  • Uniclass 2015 CodePr_30_59_98_03
  • Uniclass 2015 DescriptionAluminium frame roof window units
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass TitleRoof Windows
  • OmniClass Number23-17 13 23

Region availability

Europe
Denmark
Sweden
United Kingdom
Belgium
Netherlands
France
Austria
Ireland
Luxembourg