Commercial Custom size Curb Mount Domed Skylight (CT/CS) for roof slopes 0 - 60 degrees
VELUX US

Commercial Custom size Curb Mount Domed Skylight (CT/CS) for roof slopes 0 - 60 degrees

Our model CT curb mount commercial skylight is welded using a 6063 extruded aluminum retaining angle and an extruded aluminum inner frame providing a leak-proof design. It installs directly on site built or prefabricated curbs. It is ideal for all commercial and industrial applications.

Achieve energy savings with the VELUX CT curb mount commercial skylight
The VELUX CM curb mount commercial skylight provides high levels of visible light transmittance which has been shown to significantly reduce these energy costs through the benefits of daylighting. The payback from installing the CM curb mount commercial skylight in commercial and industrial applications is typically less than three years.

Quality construction
VELUX manufacturers the highest quality commercial skylights in the industry. We extrude only high quality acrylic that does not yellow over time like competitor's skylights. The CT curb mount commercial skylight also has an advanced weep system which minimizes condensation, and a full thermal break to maximize energy efficiency.

Fall protection
The durable CT curb mount commercial skylight with select glazings has been tested and is in compliance with OSHA's 29 CFR 1910.23 specification for fall protection.

Glazing Options

The VELUX CT curb mount commercial skylight comes with your choice of:

  • Clear over clear acrylic - our most cost effective option with extremely high visible light transmittance
  • Clear over white acrylic - full light diffusal and high visible light transmittance
  • White over clear acrylic - full light diffusal and high visible light transmittance
  • Bronze over clear acrylic - dimmed lighting and lower visible light transmittance
  • Polycarbonate over clear acrylic - improved fire and impact resistance with extremely high visible light transmittance
  • Polycarbonate over white acrylic - improved fire and impact resistance with full light diffusal and high visible light transmittance

Wide range of options and features

  • Custom color options - neutral gray, white, and a myriad of other color options are available on custom request
  • Hip/Ridge and pyramid options - VELUX can manufacture domes in hip/ridge and pyramid shapes

Curb mount available
The VELUX CS curb mount commercial skylight installs directly on site built or prefabricated curbs. It is ideal for easy replacement of existing skylights with a quality VELUX product.

Warranties you can trust
We stand behind our products with a promise of lasting service. Our warranty covers 10 years on the acrylic color and 5 years on the skylight. For details, download our warranty brochure.

Wide range of custom sizes available
CS commercial skylights are made to order just the way you want them. VELUX can manufacture custom sizes at any size between 14" x 14" and 102" x 150" in 1/4" increments. Call us at 1-888-878-3589 for more details or consult your local VELUX dealer for pricing. Typical lead time is 15 days including shipping.

Sunscreening options for optimal light control when combined with the accessory tray
The CM skylight is compatible with the following sunscreening accessories:

* Solar Blackout blinds – Blocks the light. Thermal stop coating and many color options available.
* Manual venetian blinds – Glare and light control. Many color options available.
* Solar light filtering blinds – Diffuse the light. Many color options available.


Specification
The skylight shall be an acrylic domed skylight, VELUX model CM, manufactured by VELUX America, 450 Old Brickyard Road, Greenwood, SC 29648, 888-878-3589. The skylight shall be a factory-assembled, curb mounted unit welded using a 6063 extruded aluminum retaining angle and an extruded aluminum inner frame providing a leak-proof design. It shall include a full polyurethane thermal break and weep system to minimize condensation. The skylight shall be double domed with [clear acrylic] [bronze acrylic] [white acrylic] [polycarbonate] over [clear] [white] acrylic.

Technical specification
  • Unique ref.velux-skyight-cm
  • Collection setWindows
  • CollectionSkylights
  • TypeObject (single object)
  • Date of publishing2013-04-15
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Skylights

Region availability

North America Oceania Asia
Anguilla
American Samoa
Japan
Antigua and Barbuda
Australia
Aruba
Cook Islands
Barbados
Federated States of Micronesia
Belize
Fiji
Bermuda
French Polynesia
British Virgin Islands
Guam
Canada
Kiribati
Caribbean Netherlands
Marshall Islands
Cayman Islands
Nauru
Collectivity of Saint Martin
New Caledonia
Costa Rica
New Zealand
Cuba
Niue
Curaçao
Norfolk Island
Dominica
Northern Mariana Islands
Dominican Republic
Palau
El Salvador
Papua New Guinea
Greenland
Pitcairn Islands
Grenada
Samoa
Guadeloupe
Solomon Islands
Guatemala
Timor-Leste
Haiti
Tokelau
Honduras
Tonga
Jamaica
Tuvalu
Martinique
United States Minor Outlying Islands
Mexico
Wallis and Futuna
Montserrat
Vanuatu
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States