Self flashed low profile Sun Tunnel skylight with Flexible Tunnel (TGF) for roof slopes 14 - 60 degrees
VELUX US

Self flashed low profile Sun Tunnel skylight with Flexible Tunnel (TGF) for roof slopes 14 - 60 degrees

The Model TGF utilizes flexible tunnel that can be installed quickly around attic obstructions, making it the easiest tubular product to install in the industry. The low profile flashing creates an integrated look with the roof line - great for southern exposures.

Replaces or reduces the need for artificial lighting. Featured is an industry first adjustable pitch adapter to maximize daylight collection during all daylight hours at all times of the year.

· Highly flexible tunnel
The TGF flexible VELUX SUN TUNNEL skylight features a ring with a mirror finish just below the dome to reflect light from all angles. The flexible design of the tunnel makes the Model TGF the easiest tubular product to bend around attic obstructions and great for sunny areas.

· Low profile metal flashing
The TGF SUN TUNNEL skylight features an innovative one-piece low profile metal flashing that is parallel and blends into roofline.

· Ceiling frame
The TGF VELUX SUN TUNNEL skylight comes with a pre-assembled ceiling ring and paintable ceiling trim ring to complete any look.

· Integrated flashing system
The standard Model TGF SUN TUNNEL skylight is designed for low profile roofing materials such as shingles and shakes. Tile flashing is also available for the 21" unit.

· Installation slope
The TGF VELUX SUN TUNNEL skylight installs on roofs with slopes between 15° (3:12) and 60° (20:12).

Available sizes
The TGF VELUX SUN TUNNEL skylight comes in 14" and 21" diameters. For more details on the available sizes, please download a copy of our Residential product sizes. Due to local sales tax, transportation and delivery costs that may vary, please consult your local VELUX dealer for pricing.

Tunnel length
The standard TGF VELUX SUN TUNNEL skylight kit contains 8' of tunnel for size 014 and 6' of tunnel for size 021.

Dome
Domes are available in standard acrylic or high-impact polycarbonate for hurricane prone areas.

Dual diffuser
TGF VELUX SUN TUNNEL skylight features a dual diffuser that reduces the chance of condensation and increases energy efficiency while providing even light distribution through a frosted diffuser.

Quick and easy installation
Installation of the TGF VELUX SUN TUNNEL skylight is quick, easy and can be completed in just two hours with only basic carpentry skills required.

Warranties you can trust
The TGF VELUX SUN TUNNEL skylight comes with a ten year warranty against manufacturer's defect, rust corrosion and deterioration. For details, download our Warranty brochure.

Hurricane protection
Impact models are available for hurricane prone areas.

Optional light kit available
The VELUX ZTL 114 and VELUX ZTZ 122 Electric Light Kit allows your VELUX SUN TUNNEL skylight to be a source of illumination at night as well as during the day. This kit installs in minutes inside the tunnel just above the diffuser.
Technical specification
  • Unique ref.velux-skyight-tgf
  • Collection setWindows
  • CollectionSkylights
  • TypeObject (single object)
  • Date of publishing2013-04-15
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Skylights

Region availability

North America Oceania Asia
Anguilla
American Samoa
Japan
Antigua and Barbuda
Australia
Aruba
Cook Islands
Barbados
Federated States of Micronesia
Belize
Fiji
Bermuda
French Polynesia
British Virgin Islands
Guam
Canada
Kiribati
Caribbean Netherlands
Marshall Islands
Cayman Islands
Nauru
Collectivity of Saint Martin
New Caledonia
Costa Rica
New Zealand
Cuba
Niue
Curaçao
Norfolk Island
Dominica
Northern Mariana Islands
Dominican Republic
Palau
El Salvador
Papua New Guinea
Greenland
Pitcairn Islands
Grenada
Samoa
Guadeloupe
Solomon Islands
Guatemala
Timor-Leste
Haiti
Tokelau
Honduras
Tonga
Jamaica
Tuvalu
Martinique
United States Minor Outlying Islands
Mexico
Wallis and Futuna
Montserrat
Vanuatu
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States