Publish your products
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z
GVT 59Z

    GVT 59Z


    VELUX side-hung craftsman's roof exit GVT

    GVT 0059Z and GVT 7759Z

    GVT 0059Z - Inner surface - black polyurethane; external material - PUR, black

    GVT 7759Z - Inner surface - red polyurethane; external material - PUR, brick red

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.


    Roof window GVT is side-hung and especially designed for use as a craftman's roof exit.
    The window is operated with a handle in the middle of the side sash with three different ventilation positions. The sash opens outwards. On the bottom frame, a moulded tread with non-skid grooves ensures a good foothold.
    Frame and integrated flashing are made of polyurethane and therefore maintenance-free. The sash is made of extruded aluminium. The window is equipped with an insulating glass unit.

    Installation range: 20-65°

    Special features
    Side-hung, it opens to the left or right depending on preferred use.

    Window Code Width in mm Height in mm Effective Daylight Area in m2
    103 540 830 0.37



    Specification
    • Performance window
      characteristics
      Performance
      Thermal transmittance (U-value)3.1 W/(m²K)
      Light transmittance (τ,v)0.79
      Total solar energy transmittance 
      (g-value)
      0.61
      Sound insulation (Rw)24(0;-2)
      Air permeability, [class]2
      External fire performance - 
      British [class]
      npd
      External fire performance - 
      European [class
      npd
      Impact resistance [class]npd
      Load-bearing capacity 
      of safety devices
      ✓
      Reaction to fire [class]npd
      Resistance to snow loadnpd
      Resistance to wind load [class]npd
      Water tightness [class]7A
        
        
        
      Glazing unitComposition
      (from inside to outside)
      Double-glazed3 mm float glass -
      10 mm Argon -
      3 mm toughened glass
    Technical specification
    • Unique ref.GVT-59Z
    • Product familyWindows
    • Product group Wired operation, centre-pivot, 230V
    • TypeObject (single object)
    • Date of publishing2026-11-03
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    Austria
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Slovakia
    Slovenia