This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fixed Flat roof window w. Flat Glass Cover - CFP ISD2093

Unique ref.: CFP-2093
Brand: VELUX roof windows
Product family: Glazed flat-roof roof windows
Product group: Flat roof windows
Date of publishing: 2019-08-06
Edition number: 1
Type: Object (single object)
Download (5)

CFP is a fixed (non-opening) flat roof window with a double glazed unit and an ISD flat glass top cover.  The window is for installation into flat roofs between 2-15°. The base unit is made of white PVC while the flat glass cover consists of an aluminium frame and a toughened pane.  Therefore, giving a maintenance free finish.

CFP flat roof window is as energy efficient as any VELUX roof windows and boasts excellent insulation values.

The flat glass cover provides significant rain noise reduction and excellent sound insulation, whilst protecting the double glazed unit.  The glazing also has an easy-to-clean coating.

VELUX roofwindows roofwindow roof windows roof window skylight skylights flatroof window flat roof window flat roofwindow

Structural opening sizes:
060060 – 600mm wide x 600mm high
060090 – 600mm wide x 900mm high
080080 – 800mm wide x 800mm high
090090 – 900mm wide x 900mm high
090120 – 900mm wide x 1200mm high
100100 – 1000mm wide x 1000mm high
100150 – 1000mm wide x 1500mm high
120120 – 1200mm wide x 1200mm high

External frame size including kerb:
060060 – 780mm wide x 780mm high
060090 – 780mm wide x 1080mm high
080080 – 980mm wide x 980mm high
090090 – 1080mm wide x 1080mm high
090120 – 1080mm wide x 1380mm high
100100 – 1180mm wide x 1180mm high
100150 – 1180mm wide x 1680mm high
120120 – 1380mm wide x 1380mm high

Daylight Areas:
060060 – Daylight area 0.19m²
060090 – Daylight area 0.32m²
080080 – Daylight area 0.40m²
090090 – Daylight area 0.54m²
090120 – Daylight area 0.76m²
100100 – Daylight area 0.70m²
100150 – Daylight area 1.11m²
120120 – Daylight area 1.07m²

Finishes:
Frame – Extruded PVC .
White (NCS standard colour: S 0500-N, nearest RAL standard colour: 9016).

Flat Glass Cover.
Aluminium profiles grey, (NCS standard colour S 7500-N, nearest RAL standard colour: 7043).


Material main: PVC
Material secondary: Glass
Designed in: Denmark
Manufactured in:

BIMobject Category: Windows - Roof Window
IFC classification: Window
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
This product is available in:
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Turkey
North America
  • Canada
  • United States
South America
  • Argentina
  • Chile

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Angle 5 deg — 15 deg
Application roof
Bullet Resistance Rating False
Cladding - Exterior Aluminium ; glass
Cladding - Interior PVC ; Glass
Colour Exterior grey ; glass
Colour Interior white ; glass
Frame Material PVC
Glass Plane Location Frame ; topunit
Glazing Type Various choice
Installation Style Insitu
Internal Frame Material pvc ; mdf ; glass
Material PVC ; glass ; aluminium
Method Of Operation Fixed
Number Of Windows In Unit 1
Width 600 mm — 1500 mm
Window Style Roofwindow ; skylight ; rooflight ; roof window ; roofwindow ; Roof Window

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material PVC ; glass ; aluminium

BIMobject®