This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

INTEGRA® Flat roof window w. Curved Glass Cover - CVP ISD1093

Unique ref.: CVP-1093
Brand: VELUX roof windows
Product family: Glazed flat-roof roof windows
Product group: Curved roof windows
Date of publishing: 2019-08-06
Edition number: 1
Type: Object (single object)
Download (6)

CVP is an electrically operated flat roof window with a double glazed unit and ISD curved top glass cover.  The window is for installation into flat roofs between 0-15°. Operation is via a simple, convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  The window can be opened to 200mm. The CVP is made of white PVC while the curved glass cover consists of a frame made from aluminium profiles and a toughened glass pane.  Therefore, giving a maintenance free finish.

CVP flat roof window is as energy efficient as any VELUX roof windows and boasts excellent insulation values.

The curved glass cover provides significant rain noise reduction and excellent sound insulation, whilst allowing rainwater to drain off even on a 0° roof pitch.

VELUX roofwindows roofwindow roof windows roof window skylight skylights flatroof window flat roof window flat roofwindow

Structural opening sizes:
060060 – 600mm wide x 600mm high
060090 – 600mm wide x 900mm high
080080 – 800mm wide x 800mm high
090090 – 900mm wide x 900mm high
090120 – 900mm wide x 1200mm high
100100 – 1000mm wide x 1000mm high
100150 – 1000mm wide x 1500mm high
120120 – 1200mm wide x 1200mm high

External frame size including kerb:
060060 – 780mm wide x 780mm high
060090 – 780mm wide x 1080mm high
080080 – 980mm wide x 980mm high
090090 – 1080mm wide x 1080mm high
090120 – 1080mm wide x 1380mm high
100100 – 1180mm wide x 1180mm high
100150 – 1180mm wide x 1680mm high
120120 – 1380mm wide x 1380mm high

Daylight Areas:
060060 – Daylight area 0.19m²
060090 – Daylight area 0.32m²
080080 – Daylight area 0.40m²
090090 – Daylight area 0.54m²
090120 – Daylight area 0.76m²
100100 – Daylight area 0.70m²
100150 – Daylight area 1.11m²
120120 – Daylight area 1.07m²

Ventilation Areas – Open Window (Remote Operation):
060060 – Geometric area 0.12m²
060090 – Geometric area 0.14m²
080080 – Geometric area 0.16m²
090090 – Geometric area 0.18m²
090120 – Geometric area 0.20m²
100100 – Geometric area 0.20m²
100150 – Geometric area 0.23m²
120120 – Geometric area 0.24m²

Finishes:
Frame – Extruded PVC.
White (NCS standard colour: S 0500-N, nearest RAL standard colour: 9016).

Curved Glass Cover
Anodised aluminium profiles, black brown, (NCS standard colour S 9000-N, nearest RAL standard colour: 8022).


Material main: PVC
Material secondary: Glass
Designed in: Denmark
Manufactured in:

BIMobject Category: Windows - Roof Window
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_72_77
Uniclass 2015 Description: Skylights
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 60 00
CSI MasterFormat 2014 Title: Roof Windows and Skylights
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Asia
  • China
  • Japan
Europe
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Turkey
North America
  • Canada
  • United States
South America
  • Argentina
  • Chile

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Angle 0 deg — 15 deg
Application roof
Bullet Resistance Rating False
Cladding - Exterior glass
Cladding - Interior PVC ; Glass
Colour Exterior black ; glass
Colour Interior white ; glass
Frame Material PVC
Glass Plane Location frame ; dome
Glazing Type Various choice
Installation Style insitu
Internal Frame Material pvc ; mdf ; glass
Material pvc ; acrylic ; glass
Method Of Operation electric ; remote ; application
Number Of Windows In Unit 1
Width 600 ; 1200 mm
Window Style Roofwindow ; skylight ; rooflight ; roof window ; roofwindow ; Roof Window

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0.36 — 1.5
Description Skylight ; roofwindow
Name CVP ISD 1093 VELUX Integra Flatroofwindow with curved glass
Serial Number Userdefined
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Skylight ; roofwindow
Material pvc ; acrylic ; glass
Name CVP ISD 1093 VELUX Integra Flatroofwindow with curved glass

BIMobject®