Publish your products
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL
Pinewood roof balcony - GDL

    Pinewood roof balcony - GDL

    4.7 out of 5 stars4.7(51 reviews)

    GDL is a roof balcony consisting of an upper and lower section and can be installed on roof pitches from 35-53°.  The upper section is top-hung and can remain open in any position up to an angle of 45°.  The window is operated from a handle on the bottom of the sash.  There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  For ease of cleaning of the outer glass pane, the window can also be operated as centre-pivot.

    The lower section is bottom-hung and operated with two handles on the top of the sash.  When the upper section is opened, the lower section can be pushed outwards to the vertical position.  As the lower section opens, integrated bannister railings automatically slide into position.

    Frame and sashes made of laminated pine wood and ventilation flap made of pine wood are finished with triple coat. The exterior of the frame and sashes is metal-clad and therefore maintenance-free. Both sections are equipped with an insulating glass units.

    Externally the window has maintenance-free cover parts. 

    VELUX roofwindows roofwindow roof windows roof window skylight skylights Roof balcony

    External frame size  
    Window
    Sizes :
    External frame
    W x H : mm
    Effective daylight
    area : m²
    SK19 1140 x 2520 2.05
    PK19 942 x 2520 1.63
    MK19 780 x 2520 1.28



    Specification

    • Background Ventilation (via Ventilation Flap):

      Ventilation  
      Capacity: 
      at
      4Pa: 
      at
      8Pa: 
      at
      10Pa: 
      at
      20Pa: 
      SK19  8.5 l/s  12.3 l/s  13.9 l/s  20.1 l/s 
      PK19  7.1 l/s  10.2 l/s  11.5 l/s  16.6 l/s 
      MK19  5.8 l/s  8.4 l/s  9.5 l/s  13.7 l/s 




      Ventilation

      Window 
      Size
      Equivalent 
      Area: mm²
      Geometrical Free 
      Area : mm²
      SK19 5600 7200
      PK19 4600 6100
      MK19 3700 4500



      Finishes:
      Internal - White-painted finished with triple coat,
      White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
      Clear Lacquer.

      External – Maintenance-free cover parts
      Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.GDL
    • Product familyBalcony and terraces
    • Product groupRoof balcony
    • TypeAssembly (multiple objects)
    • Date of publishing2020-05-25
    • Edition number3
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe North America
    Austria
    United States
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    France
    Germany
    Hungary
    Italy
    Latvia
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom