This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Top Operated Std. Polyurethane roof window Centre-pivot - GLU 0051

Unique ref.: GLU-0051
Brand: VELUX roof windows
Product family: CEE Roof Windows
Product group: Standard
Date of publishing: 2019-08-05
Edition number: 3
Type: Object (single object)
Download (3)

This product is subject to regional limitations, please check availability on the "regions" tab.

The VELUX top-operated, centre-pivot roof window GLU 0051 is perfect for those looking for a maintenance-free window with strong essential functionalities. Top operation allows for easy access over furniture. The durable, moisture-resistant finish looks great in any room and is ideal for humid rooms like kitchens and bathrooms.
• Great value for money from a two-layer pane with a Uw of 1.3 W/m2K.
• Maintenance-free, polyurethane coating makes the window ideal when easy maintenance is key.
• Refresh your home by slightly opening the window and fixing it in the top bushing.
• Easily rotate the window 180° for safe cleaning of the outer glass from the inside.
• Removable and cleanable ventilation filter protects your home from dust and insects while ventilating.
• Maintenance-free exterior covers increase peace of mind throughout the lifetime of the roof window.
• Upgradeable to a remote-controlled mains- or solar-powered motor for extra convenience. 

VELUX roofwindows roofwindow roof windows roof window skylight skylights

Heat insulation
The low energy glazing provides reduced heat loss through the window and enhanced indoor comfort.
Uw = 1.3

Solar gain
In the wintertime, the heat from the sun entering through the windows is a usable solar gain.
g = 0.64

Solar protection
In warm climates and in rooms with large window areas, a sun protective coating provides a better indoor climate during summer periods.
★★☆

Sound insulation
A combination of laminated glass and optimal glass thickness provides better sound insulation against noise from outside (traffic, playgrounds, etc).
RwdB = 29(-1;-3)

Energy balance
The energy balance represents the ability of the roof window to utilise the passive solar gain and keep in the heat during winter. It also represents the ability to protect against the risk of overheating during summer.

Outside strength
Toughened outer glass makes your glazing more resistant to hail, heavy wind and snow loads.

Glazing structure
Glazing unit - Double-glazed
Inner glass - 4 mm float glass
Outer glass - 4 mm toughened glass
Cavity - 16 mm
Gas type - Argon










Material main: Polyurethane
Material secondary: Glass
Designed in: Denmark
Manufactured in: Poland

BIMobject Category: Windows - Roof Window
IFC classification: Window
UNSPSC name: Skylights
UNSPSC code: 301718
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_98_72
Uniclass 2015 Description: Rigid polyurethane frame roof window units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Europe
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Estonia
  • Hungary
  • Latvia
  • Lithuania
  • Poland
  • Romania
  • Serbia
  • Slovakia
  • Slovenia

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Angle 15 deg — 90 deg
Application Roof
Bullet Resistance Rating False
Cladding - Exterior Aluminum, copper or zink
Cladding - Interior N/A
Colour Exterior ALUMINIUM: S 7500-N/RAL 7043, or ZINK: Titanzink or COPPER: -
Colour Interior NCS:S 0500-N/RAL 9003
Frame Material Polyurethane
Glazing Type Double-glazed ; Inner glass:4 mm float glass ; Outer glass:4 mm toughened glass ; Cavity:16 mm ; Gas type:Argon
Height 778 mm — 1600 mm
Installation Style insitu
Internal Frame Material Polyurethane
Material Polyurethane/glass/aluminium, copper or zink
Method Of Operation Top Operated
Number Of Windows In Unit 1
Width 550 mm — 780 mm
Window Style sloped roof window

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polyurethane/glass/aluminium, copper or zink

BIMobject®