This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Sun tunnel

Unique ref.: stcb101
Brand: VELUX roof windows
Product family:
Product group:
Date of publishing: 2013-06-27
Edition number: 4
Type: Object (single object)
VELUX sun tunnel, for roof pitches between 15° and 60°. This is a sun tunnel for installation in pitched roofs and brings natural light into areas of the house where a traditional roof window installation is either not possible or not appropriate. VELUX Sun Tunnel signals the end of dim and dismal spaces in the home. The attractive and discreet ceiling diffuser unit with its acrylic pane melts into the ceiling, spreading a soft and restful light throughout the room. The tunnel between the roof and the diffuser is 35 cm in diameter and takes up a minimum of space in the loft.


Material main: Aluminium
Material secondary: Glass
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Roof Window
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 62 00
CSI MasterFormat 2014 Title: Unit Skylights
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®