Publish your products
Commercial Custom size Curb Mount Domed Skylight (CMT_) for roof slopes 0 - 60 degrees

Commercial Custom size Curb Mount Domed Skylight (CMT_) for roof slopes 0 - 60 degrees

4.6 out of 5 stars4.6(5 reviews)

Traditional Domes

A Classic Look with Superior Light Diffusion and Leak Protection

With superior water management and a secure thermal seal, our traditional domes help bring innovative daylighting to any space. Available in hip ridge, pyramid domes and traditional round domes, these skylights can be dry installed thanks to an innovative encapsulating one-piece inner frame.

Manufactured to fit outside curb sizes to the nearest 1/4" with 1/2" clearance on all sides. Ideal for visible applications that require a specific size and a classic appearance.

Models

  • CMT2 – Curb mount traditional double dome
  • CMT3 – Curb mount traditional triple dome
  • CMT4 – Curb mount single traditional dome with Lumira laylight
  • CMT5 – Curb mount single traditional dome with security bars & Lumira laylight
  • CMT6 – Curb mount double traditional dome with Lumira laylight
  • CMT7 – Curb mount double traditional dome with security bars & Lumira laylight
  • CMP2 – Curb mount pyramid double dome
  • CMP3 – Curb mount pyramid triple dome
  • CMP4 – Curb mount single pyramid with Lumira laylight
  • CMP5 - Curb mount single pyramid with security bars & Lumira laylight
  • CMP6 – Curb mount pyramid double dome with Lumira laylight
  • CMP7 - Curb mount pyramid double dome with security bars & Lumira laylight


Glazing Options

LuxGuard

  • LuxGuard clear over white prismatic (P1C2)
  • LuxGuard clear over white (P1P2)
  • LuxGuard clear over clear (P1P1)
  • LuxGuard clear over Satin Ice (P1H1)
  • LuxGuard clear over clear over white prismatic (P1C2)
  • LuxGuard clear over clear over clear (P1P1)
  • LuxGuard clear over clear over Satin Ice (P1H1)

EcoSky

  • Satin Sky2 over clear acrylic dome (E2A1)
  • Satin Sky2 over white acrylic dome (E2A2)
  • Satin Sky over clear acrylic over clear acrylic (E2A1)
  • Satin Sky2 over clear acrylic over Satin Ice (E2H1)

Acrylic

  • Clear acrylic over clear acrylic – (A1A1)
  • Clear acrylic over clear acrylic – (A1A1)
  • Clear acrylic over satin Ice (A1H1)
  • White acrylic over white acrylic (A2A1)
  • Bronze acrylic over clear acrylic (A4A1)

Impact Modified Acrylic (IMA)

  • 100% clear over 50% white prismatic

LuxGuard Plus

  • 0.150 clear smooth over .118 white PC

Wide range of options and features

Call us at 1-888-878-3589 for more details or consult your local VELUX dealer for pricing.

    Specification
    • Commercial Traditional Dome Unit Skylight - Guide Specification

      For over 80 years, VELUX has been delivering energy efficient daylight to living spaces where people, live, work, and play. VELUX is the world leader in harnessing the benefits of the sun, providing energy efficient top lighting solutions, and recognized as one of the strongest brands in the global materials and home improvement industry.

      VELUX test facilities ensure that new products comply with regulations and market demands for technical performance. VELUX testing ensures that our products withstand the most difficult climatic conditions in the markets where they are sold. Our test procedures include load capacity, air and water tightness in a test chamber and a weather simulator, mechanical tests, impact test results, durability tests, U-factor and solar heat gain tests, burn brand resistance and visual inspection of the surface quality.

      Contact VELUX America LLC, Greenwood, SC 29648; www.VELUXusa.com; 800-888-3589, specifications@veluxusa.com.

      VELUX® is a registered trademark of VKR Holding A/S

      This document is Copyright© 2022 by VELUX America LLC.

      1. MANUFACTURERS
        1. Basis-of-Design Product: Subject to compliance with requirements, provide products of VELUX America LLC, Greenwood, SC 29648, www.veluxusa.com.

      Specifier: Retain "Substitutions" Paragraph and select one of two options based upon Project requirements.

      1. Substitutions: [None allowed by Owner] [As permitted under Instructions to Bidders and Section 012500 "Substitution Procedures"].
      2. Source Limitations: Obtain unit skylights through single source from single manufacturer.

      Specifier: Retain integral double sided insulated aluminum curb text for deck mount skylights DMT-.

      1. TRADITIONAL DOME UNIT SKYLIGHT ([Curb Mount Model CMT-] [Deck Mount Model DMT-])
        1. System Description: Traditional dome, [curb] [deck] mounted fixed skylight utilizing extruded aluminum frame counter-flashing with welded corners, a PVC inner frame allowing condensation drainage, structural sealant, [integral double sided insulated aluminum curb] and accessories, as required to meet installation and performance requirements indicated. Traditional dome skylights shall be suitable for installation on roof pitches ranging from 0 degrees up to 60 degrees from horizontal.
          1. Basis of Design: VELUX America LLC, Model [CMT-] [DMT-] Traditional Dome Skylight.

      Specifier: The Custom Thermoformed Dome Skylight glazing is sized to meet the specific unit skylight requirements. Prismatic sheets are not offered for the outer dome as prisms pointed away from sun refract as much as 10% the light to the exterior resulting in less daylight passing through the prismatic material. Prismatic sheets used for the inner dome where the prisms point to the light source allows all the daylight to pass through and fully diffuses the light as intended. VELUX refers to polycarbonate traditional domes as LuxGuard and LuxGuard Plus. The LuxGuard and LuxGuard Plus polycarbonate sheets have an integrated enhanced spectral protection (UV blocking) that insures long-term color and performance stability.

      Model CMT2 is a curb mounted traditional double dome skylight with aluminum frame. Model DMT2 is a deck mounted traditional double dome skylight with aluminum frame and integral curb. Model CMT3 is a curb mounted traditional triple dome skylight with aluminum frame. Model DMT3 is a deck mounted traditional triple dome skylight with aluminum frame and integral curb.

      Use white color interior dome when specifying 100% light diffusion.

      1. Thermoformed Traditional Dome: Outer dome shall be formed from smooth sheet and not prismatic in order to transmit all incident daylight through outer dome. [Provide outer polycarbonate domes with integral UV blocking cap layer that prevents long-term yellowing, and insures material strength and performance stability.] [Light diffusion 100%.]

      Specifier: Select double dome glazing(s) required for project a) impact modified acrylic, b) polycarbonate (LuxGuard), c) Polycarbonate (LuxGuard Plus), d) Infrared blocking acrylic or e) acrylic.

      1. [Double dome:

        Specifier: Infrared blocking material is only available as an outer dome for triple dome skylights.

        1. [Triple Dome:
          1. [Polycarbonate (LuxGuard) - Outer dome clear polycarbonate, 0.118 inches in thickness with UV blocking cap layer. Middle dome clear polycarbonate 0.118 inches in thickness. Inner dome [white prismatic polycarbonate, 0.118 inches in thickness.] [polycarbonate, 0.118 inches in thickness], color [clear] [white]. [acrylic satin ice, 0.118 inches in thickness].]]
          2. [Infrared Blocking Acrylic – Outer dome Satin Sky 2, 0.118 inches in thickness. Middle dome clear acrylic 0.118 inches in thickness. Inner dome [clear] [white] acrylic, 0.118 inches in thickness.]]

        Specifier: Middle dome only available with Satin Sky 2 outer dome when specifying energy domes.

        1. [Energy Dome: Outer dome [clear polycarbonate (LuxGuard) 0.118 inches in thickness with UV blocking cap layer] [infrared blocking acrylic (Satin Sky 2) 0.118 inches in thickness]. [Middle dome clear acrylic 0.118 inches in thickness.] Inner glazing flat 3/8 inches thick, clear multi-walled polycarbonate filled with Lumira aerogel [incased in tray with 0.5 inch diameter security bars].]

        Specifier: Traditional dome skylights are not available as a stocked product.

        1. Aluminum Frame Counter-flashing: Maintenance-free, extruded aluminum, grade 6063-T6, 0.08 inch (2.0 mm) thick with [mill] [neutral grey powder coat] finish. Counter-flashing frames completely welded in corners and counter flashes curb a minimum of 1.625 inches (41 mm). Provide aluminum frame with at least 0.5 inch (12 mm) continuous ledge on each side of the skylight that is a pinch free access for stacking, manual transportation and mounting of skylights.
          1. Unit Sizes: [As indicated on drawings.]
        2. 100% Thermally Broken PVC inner-frame for Condensation Drainage: Factory applied white PVC inner-frame assembly providing a thermal break weather seal and drainage for condensation. The inner-frame design allows positive condensation to the exterior of the curb without exposed drainage openings in the aluminum frame that can introduce air infiltration into the skylight. The PVC inner-frame construction consists of coextruded fins allowing for a dry installation of skylight to the curb, eliminating weather seal strips or caulking at the top of the curb.
        1. Structural Sealant: Factory applied InstantGlaze sealant, bonding the dome to the aluminum frame and suitable for external exposure.

        Specifier: Model DMT- is a Deck Mounted Traditional Dome skylight. Deck mounted skylights are provided with factory installed integral double walled aluminum insulated curbs. Only include deck mount aluminum curb when deck mount skylights are specified.

        1. Deck Mount Aluminum Curb: Factory installed and insulated aluminum curb, 1.5 inches in thickness with 20 gauge mill finished aluminum exterior and 22 gauge mill finished aluminum interior. Curb factory insulated with 1.5 inches of polyisocyanurate board providing an R-value of 8.5. Width and length of curb shall be sized as indicated on drawings with [9] [12] [16] inch curb height. Curb roof mounting flange shall be a minimum 2.75 inches in width.



        Technical specification
        • Unique ref.velux-skyight-cm
        • Product familyWindows
        • Product groupSkylights
        • Date of publishing2025-01-21
        • Edition number1
        Related
        • Material mainAluminum
        • Material secondaryPolycarbonate
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryWindows - Skylights
        • IFC classificationWindow
        • ETIM CodeEC003112
        • ETIM NameSkylight

        Region availability

        Oceania North America South America
        American Samoa
        Canada
        Chile
        Cook Islands
        Mexico
        Federated States of Micronesia
        United States
        Fiji
        French Polynesia
        Guam
        Kiribati
        Marshall Islands
        Nauru
        New Caledonia
        New Zealand
        Niue
        Norfolk Island
        Northern Mariana Islands
        Palau
        Pitcairn Islands
        Samoa
        Solomon Islands
        Timor-Leste
        Tokelau
        Tonga
        Tuvalu
        United States Minor Outlying Islands
        Vanuatu
        Wallis and Futuna