The VELUX Self Flashed TGC Commercial 14” Sun Tunnel Skylight is designed to provide a quick and cost-effective daylight solution for any space where a view to the outside is not needed and is for commercial roof slopes 0 - 60 degrees (20:12). Commercial tubular skylight systems consist of the following three different systems: the roof top light capture system, the tunnel light transfer system, and the diffuser system. The one-piece pan flashing provides a seamless watertight curb cap flashing that positions the opening of the tunnel perpendicular to the surface of the roof. 12” turrets are available for insulated flat roofs. The 14” TGC features a acrylic or polycarbonate exterior dome. The highly reflective mirrored rigid tunnel efficiently transfers the daylight to the workspace, and several diffuser options (open ceiling, suspended ceiling, or hard ceiling) are available to meet the needs of the application. The pivoting tunnel system and adjustable elbows make it easy to navigate complex roof structures or simple straight runs, which makes them quick and easy to install. Daylight controllers and other accessories make tubular skylights highly configurable to meet your needs. Please visit our web site or contact our commercial customer service team at 888-878-3589.
Optional accessories include:
In addition to the 14” size, there is a 22” size and there are other VELUX Sun Tunnel Flashing systems available for commercial and residential applications.
Region availability
| Oceania | North America | South America |
|---|---|---|
American Samoa | Canada | Chile |
Cook Islands | Mexico | |
Federated States of Micronesia | United States | |
Fiji | ||
French Polynesia | ||
Guam | ||
Kiribati | ||
Marshall Islands | ||
Nauru | ||
New Caledonia | ||
New Zealand | ||
Niue | ||
Norfolk Island | ||
Northern Mariana Islands | ||
Palau | ||
Pitcairn Islands | ||
Samoa | ||
Solomon Islands | ||
Timor-Leste | ||
Tokelau | ||
Tonga | ||
Tuvalu | ||
United States Minor Outlying Islands | ||
Vanuatu | ||
Wallis and Futuna |