Publish your products
CERAPLUS SAFE THERMOSTATIC SINK MIXER TALL SPOUT AND SINGLE LEVER
CERAPLUS SAFE THERMOSTATIC SINK MIXER TALL SPOUT AND SINGLE LEVER
    Venlo

    CERAPLUS SAFE THERMOSTATIC SINK MIXER TALL SPOUT AND SINGLE LEVER

    Kitchen thermostat, swivel spout with hook

    Specification
    • Kitchen thermostat DN 15. Single hole. Swivel spout. check valve. Suitable for thermal disinfection. Metal handles with hook and permanent red/blue marking. Thermostatic wash cartridge. Mixing cartridge with ceramic discs. Temperature setting with additional temperature limitation (child safety). Sound level according to standard DIN 4109, Group

    Technical specification
    • Unique ref.A5548
    • Product familyCERAPLUS SAFE
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-03
    • Edition number1
    • Height (mm)116
    • Width (mm)250
    • Depth (mm)625
    Related
    • Material mainBrass
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit