Publish your products
VersiWeld® Plus TPO

VersiWeld® Plus TPO

VersiWeld® Plus TPO is Versico’s thickest, most durable, and longest-lasting TPO membrane. Available in standard and fl eece backed versions, VersiWeld Plus TPO provides excellent long-term durability and exceptional resistance to hail and punctures. VersiWeld Plus TPO also offers superb UV resistance due to the increased levels of weathering package that thicker membranes contain.

Features and Benefits

  • Enhanced warranty packages available for VersiWeld Plus membranes
  • Puncture warranty available
  • 10-year reflectivity warranty available for white membranes
  • 30-year No Dollar Limit watertight warranty available
  • Warranty covers membrane, insulation, fasteners, and terminations
  • Warranty covers accidental puncture
  • Wind damage coverage up to 120 mph
  • Hail damage coverage up to 2 inches
  • Warranted systems use Versico-supplied products and are installed by a Versico Authorized Contractor
  • Systems are inspected by a trained Versico Field Service Representative for conformance to Versico specifications
  • Each detail of the VersiWeld Plus TPO roofing system is engineered for long-term performance
  • VersiWeld Plus TPO features Versico’s advanced OctaGuard XT weathering package
  • 80-mil VersiWeld Plus TPO contains higher levels of OctaGuard XT for enhanced protection against UV degradation and heat exposure
  • Upgrading to VersiWeld Plus TPO can add as little as 8% to total installed system costs
  • Upgrade can increase roof lifespan by as much as 33%
Technical specification
  • Unique ref.versiweld-plus-tpo
  • Product familyMembranes
  • Product groupTPO
  • TypeObject (single object)
  • Date of publishing2026-09-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • Uniclass 2015 CodePr_25_57_51
  • Uniclass 2015 DescriptionMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit