Publish your products
Fire-Rated Curtain Wall Storefront Systems with Door and Glazing Options (Hollow Metal)
Archived

Fire-Rated Curtain Wall Storefront Systems with Door and Glazing Options (Hollow Metal)

The new VDS Framing System is based on European technology to provide a narrow profile, easy to install fire rated solution for ratings of 60- minutes or greater. Used in conjunction with CONTRAFLAM, fire and safety rated glazing products, the VDS Framing System provides a barrier to radiant and conducted heat transfer. The VDS SYSTEM is designed for glazed door, wall and window sections in offices, schools, hotels, athletic facilities, hospitals, assisted living centers, and more! Door and wall sections function as fire barriers in corridors, hallways, and stairwells; offering increased lighting and visibility without compromising fire or life safety. The innovative design allows for simple assembly and shortened construction times.
  • Ratings from 60-min to 2-hours
  • Full- vision doors available (60-min & 90-min)
  • Large sizes available
  • Narrow profile steel frame
  • Listed as a 'transparent wall' (ASTM E-119 / UL 263 / NFPA 251)
Specification
  • http://www.productmasterspec.com/Profile/Vetrotech_Saint-Gobain/63207
Technical specification
  • Unique ref.vetrotech-curtainwall_HM
  • Product familyCurtain Walls
  • Product groupVDS
  • TypeObject (single object)
  • Date of publishing2017-09-11
  • Edition number1
Related
  • Material mainGlass
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationOpening Element
  • OmniClass Number23-17 15 11 21
  • OmniClass TitleFire Rated Glass
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit