We are using cookies to provide our services

By using our services you agree to our use of cookies

VDS Curtainwall by Forster - Fire resistive

Unique ref.: vetrotech-curtainwall_forster
Brand: Vetrotech Saint-Gobain NA US
Product family: Curtain Walls
Product group: VDS
Date of publishing: 2018-05-15
Edition number: 1
Type: Object (single object)
Download (2)
VDS Curtainwall by Forster Fire resistive frame. Glazing options include Contraflam (fire resistive glazing)


Material main: Glass
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
Uniclass 2015 Code: Ss_25_60_35
Uniclass 2015 Description: Glazing systems
CSI MasterFormat 2014 Code: 08 88 13
CSI MasterFormat 2014 Title: Fire-Resistant Glazing
OmniClass Number: 23-13 33 21 19
OmniClass Title: All-Glass Entrances
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

ARCOM The Specification experts

Arcom Product Master Spec properties

Arcom Product Master Spec properties

All BIM objects are real products from real manufacturers confirmed and approved