Publish your products
ALGORITHM 0820 Design by Toari Nguyen
Vibia

ALGORITHM 0820 Design by Toari Nguyen

Pendant light fitting designed by Toan Nguyen. Composed of a collection of hand blown glass spheres with LED light source suspended at different heights, anchored to the ceiling via a floating tubular structure.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-algorithm-0820_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupPendants
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Width (inches)7.5
  • Depth (inches)7.5
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)3.46
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit