Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
vibia/products/65c5851d-e7d1-4965-9cb8-aab9fdff60db
Home
Categories
Lighting
Pendants
ALGORITHM 0837 Design by Toari Nguyen
Vibia
Follow
ALGORITHM 0837 Design by Toari Nguyen
Pendant light fitting designed by Toan Nguyen. Composed of a collection of hand blown glass spheres with LED light source suspended at different heights, anchored to the ceiling via a floating tubular structure.
Download
Technical specification
Technical specification
Unique ref.
vibia-algorithm-0837_ul-certificate
Collection set
Luminaries for Internal Lighting
Collection
Pendants
Type
Object (single object)
Date of publishing
2020-12-30
Edition number
1
Width (inches)
84.25
Depth (inches)
9.75
Links
Links
Product url
https://www.vibia.com/us/usa/pendants-algorithm-pendant#0837
Related
Related
Material main
Steel
Material secondary
Glass
Weight Net (Lbs)
23.15
Classification
Classification
BIMobject Category
Lighting - Pendants
IFC classification
Light Fixture
UNSPSC name
Interior lighting fixtures and accessories
UNSPSC code
391115
Uniclass 2015 Code
Pr_70_70_48_62
Uniclass 2015 Description
Pendant luminaires
CSI MasterFormat 2014 Code
26 51 00
CSI MasterFormat 2014 Title
Interior Lighting
OmniClass Title
Lighting Fixtures
OmniClass Number
23-35 47 11
CSI UniFormat II Code
D5020
CSI UniFormat II Title
Lighting & Branch Wiring
Region availability
North America
Canada
Puerto Rico
United States
Similar products
Vibia
NORTH 5662 Design by Arik Levy
Download
Vibia
NORTH 5664 Design by Arik Levy
Download
Vibia
GUISE, PENDANT, (L)
Download
Vibia
ALGORITHM 0820 Design by Toari Nguyen
Download
Vibia
Tempo 5770 Design by Lievore Altherr
Download
Vibia
GUISE, PENDANT, (L), UL
Download