COSMOS 2500 Design by Lievore Altherr Molina
Vibia

COSMOS 2500 Design by Lievore Altherr Molina

COSMOS, designed by Lievore Altherr Molina, is a pendant collection composed of lacquered thermoplastic discs inspired by satellites orbiting the moon. With the incorporation of energy efficient LED technology, completely integrated in the interior of each piece, there is a perfect symbiosis between design and light source. Single pendant available in chocolate, green and light grey. Two sizes. Matte black lacquered canopy.
Technical specification
  • Unique ref.vibia-cosmos-2500
  • Collection setLuminaries for Internal Lighting
  • CollectionPendants
  • TypeObject (single object)
  • Date of publishing2020-07-06
  • Edition number1
  • Height (inches)157
  • Width (inches)9.25
  • Depth (inches)1.75
Related
  • Material mainSteel
  • Material secondaryABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)7.87
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture

Region availability

Europe North America
Spain
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States