Publish your products
Flat 5922 ceiling triple UL
Flat 5922 ceiling triple UL
Flat 5922 ceiling triple UL
Flat 5922 ceiling triple UL
    Vibia

    Flat 5922 ceiling triple UL

    Flat lamps are a creation from the designer Ichiro Iwasaki. The discs of light descend from the ceiling to form a pendant, where the planes of reflected light blend in with the architecture. All the models in the Flat collection incorporate LED lighting and are available in a range of neutral color tones.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-flat-5922_ul-certificate
    • Product familyLuminaries for Internal Lighting
    • Product groupFlat
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (inches)14.18
    • Width (inches)70.08
    • Depth (inches)58.67
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)44.04
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit