Publish your products
MAYFAIR 5508 Designed by Diego Fortunato
Vibia

MAYFAIR 5508 Designed by Diego Fortunato

4.0 out of 5 stars4.0(5 reviews)
Mayfair table lamp, design by Diego Fortunato, uses new LED technology to enhance the reformed billiards light. The lamp can be dimmed via an optical sensor. The Mayfair table lamp is available in four different finishes and is now available in a bolt down version.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-mayfair-5508_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupTable lamp
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Height (inches)20.25
  • Width (inches)11.75
  • Depth (inches)11.75
Related
  • Material mainZinc
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)7.72
Classification
  • BIMobject CategoryLighting - Desk & Table
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit