Publish your products
MERIDIANO, OUTDOOR, BENCH, UL
Vibia

MERIDIANO, OUTDOOR, BENCH, UL

Meridiano is an outdoor lamp that boasts different functions, where matter and light are integrated into a single body. Meridiano can be used as outdoor seating by day and an outdoor lamp at night. Designed by Jordi Vilardell & Meritxell Vidal. Available in beige grey and off-white.
Specification
  • Light Source 1 x LED 9W 350mA. LED 2700 K. CRI >80. 1041 lm. 116 lm/W. Driver Constant Current 350mA. 100-240V. 50/60Hz. Materials Seat: Polyurethane foam. Rods: Steel. Arm: Steel. Diffuser: Glass.
Technical specification
  • Unique ref.vibia-meridiano-4710_ul-certificate
  • Product familyLuminaries for External Lighting
  • Product groupOutdoor
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (inches)18
  • Width (inches)25.25
  • Depth (inches)25.25
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)51.54
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit