Publish your products
PALO ALTO, OUTDOOR, 90 ANGLE SINGLE, UL
Vibia

PALO ALTO, OUTDOOR, 90 ANGLE SINGLE, UL

Palo Alto is a tall right-angled outdoor lamp. Designed by Josep Lluís Xuclà, it is available in brown and green finishes.
Specification
  • Light Source 1 x LED MODULE 24V 15W. LED 2700 K. CRI >90. 1200 lm. 80 lm/W. Driver Constant Voltage 24V. 100-277V. 50/60Hz. Materials Body: Steel. Lid: Steel. Diffuser: Polycarbonate.
Technical specification
  • Unique ref.vibia-palo-alto-4516_ul-certificate
  • Product familyLuminaries for External Lighting
  • Product groupOutdoor
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (inches)110.25
  • Width (inches)33.5
  • Depth (inches)9.75
Related
  • Material mainSteel
  • Material secondaryPolycarbonate
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)36.48
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit