Publish your products
Pin 1680 Design by Ichiro Iwasaki
Vibia

Pin 1680 Design by Ichiro Iwasaki

4.0 out of 5 stars4.0(5 reviews)
Wall lamp. Design by Ichiro Iwasaki. Wall light for reading, ideal for bedrooms. The diffuser can turn and rotate to bring the light to where it is needed. Available in black and cream matte finishes.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-pin-1680_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupWall Lamps
  • TypeObject (single object)
  • Date of publishing2021-02-19
  • Edition number1
  • Height (inches)15.25
  • Width (inches)4
  • Depth (inches)9.75
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)2.2
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit