Set your location and language to prioritise localised information. Continue
STRUCTURAL, WALL, COMPACT DOUBLE, UL
Vibia

STRUCTURAL, WALL, COMPACT DOUBLE, UL

Wall light with basic cubic volumes that form sculptures integrated into the architecture. Aluminum body and Polycarbonate structure. Two grey finishes integrate with a room's architecture.
Specification
  • Light Source 2 x LED PLATE 24V 6W. LED 3000 K. CRI >90. 1416 lm. 118 lm/W. Driver Constant Voltage 24V. 110-277V. 50/60Hz. Dimming: 0-10V. Materials Diffuser: Polycarbonate. Main body: Aluminum. Structures: Aluminum.
Technical specification
  • Unique ref.vibia-structural-2602_ul-certificate
  • Collection setLuminaries for Internal Lighting
  • CollectionWall Fixture
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (inches)8.75
  • Width (inches)10.25
  • Depth (inches)4
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
  • Weight Net (Lbs)4.19
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States