Colubi Armchair with wooden armrestColubi Armchair with wooden armrest
View previous images
View next images
viccarbe

Colubi Armchair with wooden armrest

One seat armchair designed in classic Bauhaus style by RT Design. Its compact proportions offering utmost comfort and steel frame with adjustable gliders make this collection a resounding success. Now with a new solid oak armrest.
Specification
  • Inner solid wood structure covered in shape-holding expanded polyurethane foam of different densities and polyester fiber. Calibrated steel structure powder coated in thermoreinforced polyester in black or white with non-slip pads. Stained solid oak arm option available with the Viccarbe collection finishes.
Technical specification
  • Unique ref.Colubi-Armchair-Wooden-Armrest
  • Collection setColubi
  • CollectionColubi Armchair
  • TypeObject (single object)
  • Date of publishing2021-07-13
  • Edition number1
  • Height (mm)710
  • Width (mm)650
  • Depth (mm)850
Related
  • Material mainUpholstery
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)15.8
Classification
  • BIMobject CategoryFurniture - Sofas