Maarten Lounge Chair- Wooden swivel base and soft upholstered seat
viccarbe

Maarten Lounge Chair- Wooden swivel base and soft upholstered seat

Upholstered collaborative lounge chair, ideal for offices, collaborative spaces and homes. The smooth outlines of its silhouette embrace the back properly achieving long-lasting comfort. A versatile lounge chair with a pleasant aesthetic which adds character into any room. Maarten lounge chair is available in different upholstered finishes and swivel bases. Includes the option of wooden arms.
Specification
  • Calibrated steel swivel structure finished with oak veneer stained with the finishes of our collection. Clear polypropylene injection glides. Injected polypropylene seat with soft upholstery.
Technical specification
  • Unique ref.Maarten-Lounge-Chair-Wooden-Swivel-Soft
  • Collection setMaarten
  • CollectionMaarten Lounge Chair
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
  • Height (mm)785
  • Width (mm)610
  • Depth (mm)540
Related
  • Material mainOak
  • Material secondaryUpholstery
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)13
Classification
  • BIMobject CategoryFurniture - Easy Chairs