Quadra ChairQuadra ChairQuadra Chair
View previous images
View next images
viccarbe

Quadra Chair

Chair with a curved wooden board and metallic structure designed by Mario Ferrarini. The Quadra chair is useful in projects that require resistant, versatile chairs with a timeless design such as educational centers, conference halls, restaurants, homes or collaborative spaces. Available in multiple finishes, Quadra by Mario Ferrarini offers a stackable version of up to 10 units. Includes the option of adding an upholstered cushion to the seat and to the backrest.
Specification
  • Calibrated steel structure powder coated in thermoreinforced polyester in black or white. Curved oak plywood stained in the finishes of our collection and white open pore.
    Black or white plastic glides.
Technical specification
  • Unique ref.Quadra-Chair
  • Collection setQuadra
  • CollectionQuadra Chair
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)780
  • Width (mm)550
  • Depth (mm)500
Related
  • Material mainPowder coated steel
  • Material secondaryOak
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches