Publish your products
Common Bench 180L
viccarbe
Archived

Common Bench 180L

4.4 out of 5 stars4.4(27 reviews)
Common is a versatile modular system of benches and low tables that work as a meeting point for waiting zones, welcoming areas, halls, and collaborative spaces. Its designer Naoto Fukasawa created a polyvalent unit of soft shaped seat modules that foster collaboration between users. Generate infinite compositions with Common collection thanks to the varied dimensions, shapes and heights of its modules and auxiliary tables. A contemporary piece that connects spaces, transforming them into comfortable gathering points, with the possibility of including an integrated electrification system.
Specification
  • Interior structure in solid wood and perfored top of microparticles low in formaldehyde. We use PEFC certified wood. Expanded polyurethane foam in different densities. Fabric. Polyester fibre covering. Legs in matt varnished natural beech.
Technical specification
  • Unique ref.Common-Bench-180L
  • Product familyCommon
  • Product groupCommon Bench
  • TypeObject (single object)
  • Date of publishing2021-05-26
  • Edition number1
  • Height (mm)395
  • Width (mm)1800
  • Depth (mm)600
Related
  • Material mainUpholstery
  • Material secondaryBeech
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)33.6
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches