Publish your products
Copa Bar Stool Four Wooden Legs Base
viccarbe
Archived

Copa Bar Stool Four Wooden Legs Base

4.1 out of 5 stars4.1(49 reviews)
Copa is the result of Viccarbe’s tireless search for extraordinary comfort. Presenting a backrest with sinuous and particularly enveloping lines, this chair joins the collection with a wide: range of bases. The silhouette, inspired by the shapes of an elegant crystal gl ass, encapsulate the perfection of David Ramos and Jordi Bassols’s idea of contemporary design
Specification
  • Four solid oak wood legs stained with the finishes of our collection. Footrest in calibrated steel powder coated in thermoreinforced polyester in black Black or white plastic glides with or without felt.
Technical specification
  • Unique ref.Copa-Bar-Stool-Four-Wooden
  • Product familyCopa
  • Product groupCopa Stool
  • TypeObject (single object)
  • Date of publishing2021-05-03
  • Edition number1
  • Height (mm)970
  • Width (mm)580
  • Depth (mm)490
Related
  • Material mainUpholstery
  • Material secondaryOak
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches