Publish your products
Series 365 AWWA Vic-Plug Valve
Victaulic
Archived

Series 365 AWWA Vic-Plug Valve

Grooved eccentric plug valves designed to ANSI/AWWA standards primarily for water and wastewater treatment services. A complete range of automatic operators and accessories are also available with the Vic-Plug valve.
AWWA FITTINGS
Victaulic fittings for AWWA size pipe are supplied with rigid radius grooves in accordance with ANSI/AWWA C-606. Fittings conform to ANSI A21.10/AWWA C-110 for center-to-end dimensions and AWWA C-153 or ANSI A21.10/AWWA C-110 for wall thickness.

While most requirements are specified “black” or non-coated, fittings can be supplied with an alkyd-phenolic primer, or bituminous coating. Coal tar epoxy and other coatings are also available. The standard black asphalt coating used on our cement lined AWWA size fittings is NSF 61 Listed. Cast surfaces will be provided with surface equivalent to SSPC-SP6 prior to coating unless specified otherwise. Fittings are available with flanged ends wherever grooved ends are shown.

Linings include cement/mortar Type 2 (standard) and others. Fittings can readily be prepared for glass lining by others.

Fittings are rated for working pressures to 350 psi/2400 kPa (ductile iron) in 3 – 12"/80 – 300 mm sizes and to 250 psi/1725 kPa (gray iron) in sizes 3 – 12"/80 – 300 mm, and to 250 psi/1725 kPa (ductile iron), or 150 psi/1035 kPa (gray iron) for 14"/350 mm and larger. Victaulic fittings shown have an end-to-end dimension tolerance of ±1/8" in all sizes and styles.

CAST FITTINGS – TAPPED
Victaulic can supply tapped fittings on order to ANSI B16.1 dimension locations. Specify fitting size, tap location by letter on order.

BASE FITTINGS
Grooved end base 90° elbows and base tees are available with dimensions to ANSI B16.1.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.
Technical specification
  • Unique ref.victaulic-018
  • Product familyPiping Methods
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2012-06-06
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameControl valves
  • UNSPSC code40141609
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit