Selecting the location and language will prioritise localised information. Continue
K5.6/S.I.8.1 FireLock® Quick Response Upright - Model V2704
Victaulic
Archived

K5.6/S.I.8.1 FireLock® Quick Response Upright - Model V2704

For commercial applications These Model V27 standard spray sprinklers are designed to produce a hemispherical spray pattern for standard commercial applications. They are available with either standard or quick response bulbs. The design incorporates state-of-the-art, heat responsive, frangible glass bulb design (standard or quick response) for prompt, precise operation.

The die cast frame is more streamlined and attractive than traditional sand cast frames. It is cast with a hex-shaped wrench boss to allow easy tightening from many angles, reducing assembly effort. This sprinkler is available in various temperature ratings and finishes to meet many design requirements.

The recessed pendent should be utilized with a Model V27 recessed escutcheon which provides up to 3/4"/19 mm of adjustments.

Technical specification
  • Unique ref.victaulic-v2704
  • Collection setFire Products
  • CollectionFire Fighting Sprinkler Heads
  • TypeObject (single object)
  • Date of publishing2013-09-04
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryFire Products - Protection
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers