K4.9/S.I.7.1 FireLock® Quick Response Pendent and Recessed Pendent - Model V2732
Victaulic

K4.9/S.I.7.1 FireLock® Quick Response Pendent and Recessed Pendent - Model V2732

For residential applications These Model V27 residential sprinklers are designed to meet the requirements of NFPA 13, 13D and 13R for residential use in a variety of room sizes, depending upon available operating pressure and room configuration. Models V2730 and V2732 are UL Listed for use under smooth flat horizontal ceilings. The design incorporates state-of-the-art, heat responsive, frangible glass bulb design (quick response) for prompt, precise operation.

The die cast frame is more streamlined and attractive than traditional sand cast frames. It is cast with a hex-shaped wrench boss to allow easy tightening from many angles, reducing assembly effort. This sprinkler is available in various finishes to meet many design requirements.

Technical specification
  • Unique ref.victaulic-v2732
  • Collection setFire Products
  • CollectionFire Fighting Sprinkler Heads
  • TypeObject (single object)
  • Date of publishing2013-09-04
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers

Region availability

North America
United States
Canada