Vitomax 100 LW M148 5000 kW
Viessmann

Vitomax 100 LW M148 5000 kW

System solutions for economical hot water generation. The energy e cient and clean provision of heat, as well as high operational reliability and plant availability, are essential requirements for heating centres in large buildings and industrial plants. This requires competent consultation, a comprehensive range of services and heat generators with design features that enable cost e ective and futureproof heat generation. Thanks to their design and configuration, Vitomax industrial/commercial boilers are best placed to meet individual customer requirements in a broad range of applications. The detailed design of Vitomax boilers and the company's vast experience in building industrial boilers ensure superior quality, high operational reliability and a long service life. The comprehensive product range from Viessmann includes hot water boilers up to 21.5 MW. Viessmann industrial/commercial boiler technology means perfectly coordinated system design.
Technical specification
  • Unique ref.M14800A
  • Collection setHeating systems
  • CollectionLow pressure hot water boilers up to 21,5 MW
  • TypeObject (single object)
  • Date of publishing2018-02-11
  • Edition number1
  • Width (mm)2490
  • Width (mm)2290
  • Depth (mm)4500
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)7300
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 1.4 CodeL7521
  • Uniclass 1.4 DescriptionBoilers, central heat generators
  • Uniclass 2.0 CodePR-87-08
  • Uniclass 2.0 DescriptionBoilers
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • NBS Reference Code87-08
  • NBS Reference DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

North America Europe
United States
United Kingdom
Netherlands
Denmark
Finland
Sweden
Norway
Belgium
France
Italy