Publish your products
Vitocrossal 300 CM3 115 105 kW
Viessmann
Archived

Vitocrossal 300 CM3 115 105 kW

Advanced condensing technology makes the Vitocrossal a frugal condensing boiler that is suitable for many di erent applications. The Vitocrossal range, from 87 to 1400 kW, o ers a perfect solution for every application – from heating apartment buildings and public or commercial premises, through to generating heat in local heating networks. Advanced condensing technology The stainless steel Inox-Crossal heat exchanger provides ideal conditions for utilising condensing technology. The smooth stainless steel heat exchanger allows the condensate created by the condensing process to simply run o downwards. Combined with the smooth stainless steel surface, this creates a permanent self-cleaning e ect, thus ensuring that the condensing technology is utilised at a permanently high level, resulting in a longer service life whilst also reducing the maintenance e ort. The Vitocrossal 300 is available with a factory- fitted MatriX radiant burner or prepared for fitting ELCO or Weishaupt pressure-jet gas burners. The highly e ective heat transfer and the high condensation rate enable standard seasonal e ciencies [to DIN] up to 98 % (Hs) [gross cv] / 109 % (Hi) [net cv] to be achieved. These high levels of standard seasonal e ciency are the result of the countercurrent principle of hot gases and boiler water, along with intensive turbulation of the hot gases as they pass over the heating surface.
Technical specification
  • Unique ref.CM30065
  • Product familyHeating systems
  • Product groupGas condensing boilers
  • TypeObject (single object)
  • Date of publishing2018-02-11
  • Edition number1
  • Height (mm)1865
  • Width (mm)690
  • Depth (mm)1025
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)258
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameNatural gas powered boilers
  • UNSPSC code40102004
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 DescriptionGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16.13
  • CSI MasterFormat 2014 TitleStainless-Steel Condensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit