Publish your products
CDE5531-1C 55" 4K Professional Commercial Display with ProAV Integration
CDE5531-1C 55" 4K Professional Commercial Display with ProAV Integration
CDE5531-1C 55" 4K Professional Commercial Display with ProAV Integration
CDE5531-1C 55" 4K Professional Commercial Display with ProAV Integration
CDE5531-1C 55" 4K Professional Commercial Display with ProAV Integration
    ViewSonic

    CDE5531-1C 55" 4K Professional Commercial Display with ProAV Integration

    The ViewSonic CDE31 Series is a turnkey, commercial-grade digital display that delivers impactful communication across corporate, retail, education, and healthcare environments. With native 4K Ultra HD resolution and reliable 24/7 operation, it delivers sharp, consistent visuals in both landscape and portrait orientations— ideal for digital signage and meeting spaces. Powered by Android 14 OS and a next-generation Quad-Core SoC with 8GB RAM, the CDE31 Series ensures smooth playback and responsive performance for continuous content delivery. The platform is upgradeable to Android 16, supporting ongoing security updates and long-term compatibility. For streamlined deployment and management, it offers seamless ProAV integration with leading control systems, dual 16W built-in speakers, 3.5 mm audio in/out. It also supports static IP configuration, a simplified web-based UI, and centralized remote control via ViewSonic Manager.

    Specification
    • DISPLAY

      Panel Size: 55"
      Type/ Tech: TFT LCD module with DLED backlight
      Display Area (mm): 1209.6H) x 680.4(V) 54.6" diagonal
      Native Resolution: 3840x2160
      Aspect Ratio: 16:9
      Colors: 8bit+2bitFRC
      Brightness: 500 nits
      Contrast Ratio: 1200:1 (typ.) / 5000:1 (DCR enabled)
      Response Time: 6.5ms
      Viewing Angles: H = 178, V = 178 typ.
      Backlight Life: 50,000 Hours
      Surface Treatment: Anti-Glaire, 3H hardness, Haze 25%
      Bezel: 9.9/9.9/9.9/9.9 mm (L/R/T/B)
      Orientation: Landscape & Portrait

      PLATFORM

      Processor: Quad-core ARM Cortex-A73
      RAM: 8GB DDR4
      Storage: 32GB

      INPUT

      HDMI: x3 (HDMI 2.0*3, HDMI1 support ARC)
      Audio: 3.5mm X 1
      RS-232: x 1
      WiFi Slot: WIFI slot x1

    Technical specification
    • Unique ref.CDE5531-1C-commercial-display
    • Product familyDisplays
    • Product groupCommercial Displays
    • TypeObject (single object)
    • Date of publishing2025-11-27
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States