Publish your products
CDE55G3-1C 55“ 4K OS-Free Commercial Display
CDE55G3-1C 55“ 4K OS-Free Commercial Display
CDE55G3-1C 55“ 4K OS-Free Commercial Display
CDE55G3-1C 55“ 4K OS-Free Commercial Display
CDE55G3-1C 55“ 4K OS-Free Commercial Display
CDE55G3-1C 55“ 4K OS-Free Commercial Display
CDE55G3-1C 55“ 4K OS-Free Commercial Display
    ViewSonic

    CDE55G3-1C 55“ 4K OS-Free Commercial Display

    The ViewSonic CDEG3 Series is an OS-free commercial display designed for secure, round-the-clock operation in mission-critical environments across corporate, government, healthcare, and higher education sectors. By eliminating pre-installed apps and background services, it reduces software attack surface while supporting fast boot times and simplified IT management. With native 4K UHD resolution in both landscape and portrait orientation, 500-nit brightness, and built-in USB media playback, this secure signage solution ensures clear visibility for announcements and digital displays in high-traffic environments. It also features extended connectivity options including USB-C, HDMI 2.1, LAN, and RS-232, making it well-suited for BYOD meetings and video conferencing. To further streamline remote device management, the commercial-grade display integrates with leading ProAV control systems. Certified EPEAT® Gold, CDEG3 Series digital displays offer a low-maintenance, sustainable solution that balances security, performance, and operational efficiency for any mission-critical space.

    Specification
    • DISPLAY

      Panel Size: 55"
      Type/ Tech: TFT LCD module with DLED backlight
      Display Area (mm): 1209.6(H) x 680.4(V) (54.6" diagonal)
      Native Resolution: 3840 x 2160
      Aspect Ratio: 16:9
      Colors: 8bit+FRC
      Brightness: 500 nits (typ.)
      Contrast Ratio: 5000:1
      Response Time: 6.5ms
      Viewing Angles: H = 178, V = 178 typ.
      Backlight Life: 50,000 Hours
      Surface Treatment: Hardness: 3H, Anti-glare coating, Haze 25%
      Bezel: 15.9/15.9/15.9/15.9 mm (L/R/T/B)
      Orientation: Landscape & Portrait

      INPUT

      HDMI: *3 (all support HDMI-CEC & HDCP1.4/2.2, HDMI 2.1 4K @ 60Hz, only HDMI 3 port support ARC)
      (Support YUV444/420)
      RGB / VGA: VGA IN *1 (1080p@60Hz)
      Audio: PC AUDIO IN *1 (3.5mm)
      RS-232: x 1

    Technical specification
    • Unique ref.CDE55G3-1C-commercial-display
    • Product familyDisplays
    • Product groupCommercial Displays
    • TypeObject (single object)
    • Date of publishing2025-11-27
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States