Selecting the location and language will prioritise localised information. Continue
ViewSonic® CDE4320  4K Ultra HD Commercial Display
ViewSonic

ViewSonic® CDE4320 4K Ultra HD Commercial Display

CDE4320 - 43" Display, 3840 x 2160 Resolution, 350 cd/m2 Brightness, 24/7

The ViewSonic® CDE4320 is a 43’’ (42.51” viewable) 4K Ultra HD commercial display purpose-built to deliver eye-catching imagery for hotels, restaurants, retail, business, and more. With stunning 3840x2160 resolution, 350-nit high brightness, wide viewing angles, and dual 10W speakers, this display provides immersive, high-impact messaging wherever needed. In addition to HDMI and DVI inputs to connect with various high definition devices, this display utilizes an integrated multi-core processor and 16GB of internal memory, allowing customers to playback multimedia content via USB without the need for a PC. To make life even easier, the bundled vController software offers easy maintenance and intuitive interfaces for remote management via a PC server or laptop, and its flicker-free and blue light filter technologies help provide a comfortable viewing environment.

Specification
    • Display:
      Display Size (in.):43
      Viewable Area (in.):42.51
      Light Source:DLED
      Resolution:3840 x 2160
      Panel Type:IPS-Type
      Aspect Ratio:16:9
      Static Contrast Ratio:1,100:1
      Backlight Life (Hours):40,000
      Brightness:350 cd/m2
      Response Time (Typical GTG):6ms
      Viewing Angles:178º horizontal, 178º vertical
      Panel Surface:Hard Coat - Anti-Glare, 3% Haze, 2H with anti-glare treatment
      Operation Rating:24/7
    • Embedded Player:
      Media Player Type:Yes
      CPU:Quad Core - Cortex A73 + A53
      CPU Processor Speed:1.4GHz
      Memory:3GB DDR4
      Storage:16GB eMMC
      Built-in Software:OSD / Remote Control
    • Audio:
      Internal Speakers:10W (x2)
    • Connector:
      HDMI 2.0 In(2), DVI-D(1), RCA Audio Out(1), 3.5mm Audio In(1), USB 2.0(2), RS232(1), Ethernet LAN (RJ45)(1), IR in(1), IR out(1)
    • Power:
      Voltage:100-240 VAC +/- 10% Wide Range, 50-60Hz +/-3 Hz
      Consumption (max):85W
      Consumption (typical):70W
      Stand-by:<0.5W
    • Operating Conditions:
      Temperature:32-104º F (0 - 40º C)
      Humidity (non-condensing):10-80%
    • Weight (imperial):
      Net Without Stand (lbs):23.2
      Gross (lbs):29.8
    • Weight (metric):
      Net Without Stand (kg):10.5
      Gross (kg):13.5
    • Dimensions (imperial) (WxHxD):
      Packaging (in.):42.1 x 26.1 x 6.0
      Physical Without Stand (in.):38.2 x 21.9 x 3.3
    • Dimensions (metric) (WxHxD):
      Packaging (mm):1070.0 x 663.0 x 153.0
      Physical Without Stand (mm):969.9 x 558.3 x 84.6
    • Mount:
      VESA Compatible:400 x 200 mm
      Screw Size:M6
    • General:
      AV Control: AMX Certified, Crestron Certified, Extron Certified
      Warranty: Three-year limited warranty on parts, labor and backlight
      Recycle/Disposal: Please dispose of in accordance with local, state or federal laws.
      PACKAGE CONTENTS: CDE4320, Remote control with batteries, Quick Start Guide, Power cable, HDMI Cable and RS232 cable
      Regulations: cULus, FCC, Energy Star, RoHS
      UPC: 766907003994
Technical specification
  • Unique ref.viewsonic_cde4320
  • Collection setElectronics
  • CollectionCommercial Displays
  • TypeObject (single object)
  • Date of publishing2020-05-01
  • Edition number1
  • Height (inches)21.9
  • Width (inches)38.2
  • Depth (inches)3.3
Related
  • Weight Net (Lbs)23.2
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_24
  • Uniclass 2015 DescriptionDisplay screen monitors
  • CSI MasterFormat 2014 Code27 41 13
  • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
  • OmniClass Number23-37 19 13
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands