Publish your products
ViewSonic® CDE8620-W 4K Ultra HD Commercial Display
ViewSonic
Archived

ViewSonic® CDE8620-W 4K Ultra HD Commercial Display

The ViewSonic® CDE8620 is a 86” premium 4K commercial display. With features including a razor-sharp resolution of 3840 x 2160, 450-nit high brightness, 178-degree ultra-wide viewing angles, 2 x 16W speakers, and wireless screen sharing, the CDE8620 transforms meeting rooms into a dynamic communications hub. The built-in ViewBoard® screen sharing software*, ViewBoard® Cast (along with the optional ViewSonic® vCastSender app), enables both on-site and online users to participate in conferences and simultaneously share content. Equipped with twin dual-core processors, 3GB RAM, and 16GB of internal memory, the CDE8620 can play multimedia from internal storage or a USB flash drive 24 hours a day, seven days a week. And with remote configuration and content management system support, the ViewSonic® CDE8620 is also suitable for a wide array of diverse signage applications.

*Chrome, Android, Windows, Mac OS, and iOS compliant.

Technical specification
  • Unique ref.viewsonic_cde8620
  • Product familyElectronics
  • Product groupCommercial Displays
  • TypeObject (single object)
  • Date of publishing2020-05-01
  • Edition number1
  • Height (inches)43.67
  • Width (inches)76.06
  • Depth (inches)3.24
Related
  • Designed inTaiwan
  • Manufactured inChina
  • Weight Net (Lbs)111.1
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_75_15_24
  • Uniclass 2015 DescriptionDisplay screen monitors
  • CSI MasterFormat 2014 Code27 41 13
  • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS